Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Munters designs and engineers the following solutions for process industry:
Munters provides equipment for the following industries:
Selecting the right vane profile and the amount of stages for your demister (DH2100 and DH5000) for horizontal flow are key parameters for finding the right costs / benefit performance in your separation project. Together with certain peripherals such as integrated spray piping systems and nozzles for cleaning. We can design and offer the internals or the complete package with casing, vessel, piping and fittings as necessary.
Gas - Liquid Vane Separators: The vane type droplet separator or mist eliminator is used for applications with horizontal gas flows. The vane is suited for low to high gas velocities, eliminates very fine droplets and can be configured to most individual performance demands using various pitches. The benefits includes energy saving operations due to the very low pres sure loss and higher separation efficiency. The applications are in gas cooling processes, removal of condensed liquids, gas cleaning device, absorbers, exhaust air treatment plants, chemical plants, etc.
Knock Out Drums: typically used for liquid separation prior to compressor stations or for protecting equipment downstream like catalytic reactors, flares and others. The final configuration and internal parts of a knock out drum will depend on the type of industry and application as well as the expected amount of liquid to be separated.
IDM Inlet Devices: this is an advanced type of inlet distributor that is commonly used for introducing gas/liquid mixtures into a vessel or a column. It removes liquid slugs and optimizes the downstream gas flow. The liquid removal capacity of the IDM is very high, with an efficiency of around 90 %. It is designed to handle very large liquid fractions and slugs, yet it has a low pressure drop and a very high resistance to fouling. The IDM not only removes the bulk of the liquid, it also evenly distributes the onward gas flow. The applications include Methanol plants, Olefin plants, Ammonia plants, Compressor suction drums and Knock-out drums.
DS8000 Spin Vanes: The spin vane separators are an in-line installed equipment used for removing droplets for both horizontal and vertical gas flow. This equipment is specially been designed for separating larger amounts of coarse droplets at higher gas velocities from the gas stream. It is used for gas velocities up to 8 to 12 m/s. The benefits are elimination of excessive amount of liquids and lower pressure drop. Some of the applications include installation within piping systems between equipment, as a chimney fitting to prevent the discharge of condensate droplets, behind wet cleaning facilities involving solid and fibrous fractions or behind exhaust air scrubbers.
Demisters for columns, vertical vane separations as equipment internals, for pipe systems, ducts and stacks.
DV270: the most established and popular vane type separator for vertical flow and extremely low pressure drop for speed velocity range 1 to 5 m/sec. This separator is built by modular elements and can be installed via manhole; suitable for retrofit. This gas-liquid separator is available in round shape, rectangular shape as well as in tailor-made arrangement. It can be supplied together with housing and with integrated flushing / cleaning systems for sensitive applications.
DV880: a vane type separator for vertical flow and extremely low pressure drop for speed velocity range 1 to 5 m/sec. This gas-liquid separator is available in round shape, rectangular shape as well as in triangle shape. It can be supplied together with housing and in arrangement with flushing / cleaning systems for sensitive applications. A vertical flow replacement separator of this type allows easy installment and low maintenance.
DS8000 Spin Vanes: separator for vertical flow and extremely low pressure drop for speed velocity range 1 to 10 m/se c. This gas-liquid separator is available in round shape, it can be supplied with flushing / cleaning systems for sensitive applications. A first choice separator for high speed and for washing out particles. Available for pressure range up to 10 bar.
Materials: plastic (PP, PVTF, etc.), carbon steel, stainless steel, duplex, titanium, inconel and others upon request.
Throughout many chemical processes, liquid-gas separation plays a vital role in recovering lost product or in protecting downstream equipment and processes from droplets in the gas stream.
These droplets could be impurities in the gas phase, caused by condensation during cooling or they are simply caused by high gas velocities resulting in liquid carry-over.
In every case, efficient separation, designed specifically for the job in hand, will save money through recovery of product, enhanced process efficiency and/or reduced wear and damage to equipment.
Solutions include customized liquid-gas separation equipment and demisters for horizontal and vertical flow in the following applications:
Sulphur separation in Claus plants
Separation of methanol from acid gas
Synthesis gas droplet separators for Ammonia plants
Condensate separators for nitric and phosphoric acid plants
Cracked gas suction drums for Propylene / Ethylene production
Natural gas and Syngas KO Drums
Munters’ mist eliminators and scrubber components achieve excellent results wherever liquid entrainment and gaseous emissions must be controlled or eliminated, such as in the following pulp and paper processes:
Evaporators for chemical recovery (black liquor)
Dissolving Tank Vent, Blow Tanks and Flash Tank
Boiler Exhaust: demisters for power boiler and recovery boiler
Bleaching: removal of entrained liquid from tower absorbers
CNCG / DNCG / SOG Systems
Paper Machines: liquid removal at wet end and exhaust gases particulate removal
Munters offers a variety of vertical and horizontal demisters and vane separators for different process units in this industry such as:
Evaporators for the sugar production
Sugar to ethanol plants
Breweries
Destilleries: distillation drum
The need to remove and separate liquids as well as contaminants is fundamental to the oil and gas industry; from exploration through production, transportation, refining right up to point of sale.
Knock out drums for compressor stations
Multiple stages KO Drums for liquid slugs at the well head including sand and solid particles using i.e. filter cartridges and vane sections
Natural gas liquid extraction and glycol dehydration
Sulphur separation in Claus plants
In order to reduce emissions, minimize loss of chemicals, save energy by eliminating liquid content in combustible gases and protect downstream equipment from corrosion, gas-liquid separation equipment is usually required in the different manufacturing areas such as:
Blast furnace
Pickling line
Reduction plant
Coke oven gas treatment
The application spectrum of our equipment is very wide and they are suitable for othe industries like Envionmental and Renewables, Sea water desalination (i.e. MED drum and MSF chamber), Mining, etc.
In general words, our technology will always suit your process for:
Our efficient mist eliminators will help you to:
Visit our webpage for mass transfer equipment to see our additional portfolio of column internals within the process industries.
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Mot de passé oublié?
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!