Nous sommes experts

Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard

Poser une question

Split system cooling

Split system cooling

When your data center is in a location where ambient pollution and varying humidity can cause problems, or in a space with constraints that prevent using more traditional air economizers, then split system cooling is an ideal solution. With split systems, the cooling section is typically very compact, and can be located in a different place than the heat rejection section. This provides expanded installation flexibility when compared with typical packaged solutions, especially for multi-story facilities.

The benefits

Split cooling systems have many benefits, including:

  • Eliminating air duct penetrations through building envelope
  • Flexibility of installation, since heat load is transported with fluid (such as water, glycol or refrigerant) in smaller pipes compared to large volumes of air through ductwork

 

Munters SyCool™ Split

Munters SyCool™ split systems incorporate Munters thermosyphon technology which transports the data center heat via the evaporation and condensation of refrigerant.

The cooling system has won Mission Critical's 2021 Top Tier Product Award for Thermal Management Solutions!

AT_Solution_page_DCT-Award-200x188.png

 

Additional videos

SyCool operating at the Munters test lab in Virginia

SyCool offers speed, scalability and simplicity

Learn more

 

Munters Modular ChilledWall (MCW)

Munters Modular ChilledWall split system is a very compact, efficient, and scalable CRAH solution for chilled water data center cooling. Learn more

 

Stay informed, not overwhelmed

Sign-up to receive our quarterly Data Center Technologies newsletter. 

Subscribe today!

Etudes de cas