Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Poser une question
Business Areas
Connexion
Munters DPV is a double pocket type vane type separator for service in high velocity and high liquid removal applications. It is part of Munters series of high performance vane type separators (DH5000 and DPV) with elevated K-values.
Specially designed drain channels collect the liquid which flows away under the influence of gravity. So-called double pocket vane type separators drain the captured liquid inside separate making it impossible for the liquid to escape.
The requirements of specific applications can be achieved through different configurations. The DPV is available as a vane type separator with 6 or 8 passes. Typical applications Olefin plants Ammonia plants Natural gas processing plant Separation in pulsating gas flows
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!