Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Poser une question
Business Areas
Connexion
The model 544 Flash Feed Chamber is a two-phase feed device used in small columns, typically < 1200 mm (48 inches) ID. The feed enters through a radial inlet and is centrifuged in the chamber with the vapors coming out of the top. Disengaged liquid is fed from the bottom of the Flashing Feed Chamber to a distributor/pre-distributor below.
For towers between 250-530 mm (10-20 inches) ID, the model 544 is constructed in one piece; multi-piece construction is used for larger towers.
The model can be attached to an internal column flange and further supported by the tower wall clips.
Options
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Mot de passé oublié?
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!