You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
The most common method for product drying is to introduce hot air, thus evaporating the moisture contained within the product. However this is not ideal as the increase in heat and humidity increases the risk of mould and fungus growth.
This in turn can cause corrosion to machinery and the extra heat can damage the product being dried. By using Munters dehumifiers the conditions can be kept constant to prevent these destructive conditions from occuring.
Product drying processes such as spray drying and fluid-bed systems can be significantly optimized using Munters energy efficient and highly hygienic dehumidification solutions.
Drying of products e.g. sausage, fruit and cheese requires a controlled humidity level to avoid growth of microorganisms and to ensure reproducible drying cycles year-round.
The most common method for product drying is to introduce hot air, thus evaporating the moisture contained within the product. However, this is not ideal as the increase in heat and humidity increases the risk of mould and fungus growth. Raised humidity levels can also cause corrosion to machinery and the extra heat can damage the product being dried. By using Munters dehumidifiers, the conditions can be kept constant to prevent these destructive conditions from occurring.
For demanding processes, such as drying of milk powder, coffee, yeast, etc. in spray towers and fluid bed systems, hygiene and energy consumption are major issues.
Controlling the humidity level using Munters dehumidifiers ensures constant conditions around the year and provides an improved hygienic environment without growth of micro-organisms.
During the adsorption process, the air passing through the specially designed Quantum™ rotor is dehumidified by up to 14 g/kg whilst also being heated, reducing the need for a post-heater in the process air.
Benefits:
Health, Safety and Hygiene
Munters rotors are subject to continuous development. Independent tests undertaken by the Swedish Institute for Food and Biotechnology (SIK) have demonstrated that Munters rotors have beneficial bactericidal and fungicidal properties.
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!