Biz uzamanlarız

Mesajı gönderirken bir hata oluştu; lütfen daha sonra tekrar deneyiniz

Bir soru sorun

AT_puzzle_PureSystem_1000x852_MW.png

PureSystem™

PureSystem™ is an engineered drying system consisting of adsorption dehumidification, cooling, heating or a combination of all and has the ability to totally condition the air. All installations are tested for durability, efficiency and economic aspects in our production facility.

As every situation, condition and application shows different demands, no “standard solutions” are applicable and a customer-oriented design is reflected in offering high quality solutions primarily for the food, chemical and pharmaceutical industry. All equipment is manufactured in accordance with ISO9001 and complies with the CE and PED standards of legislation.

Features include:

  • Stainless steel casing for food and hygienic applications
  • Welded AISI304 frame with removable insulated panels for stability and high airflows
  • Indoor / Outdoor installation
  • Customer oriented design concerning size, airflow direction, controls or other requirements
  • Rotor size up to 4,5 m
  • Airflow up to 200.000 kg/h
  • Energy saving options available

 

AT_PureSystem_1000x857_web.png