Biz uzamanlarız

Mesajı gönderirken bir hata oluştu; lütfen daha sonra tekrar deneyiniz

Bir soru sorun

KWA SIZABANTU.png

Increased crop production all year round in perfect climate conditions

Let us go on a tour in two greenhouses located in Midrand, South Africa.

This first video will take you to Pico Grow greenhouse. The farm produces specialty baby vegetables and salads for supermarkets and restaurants. In the video you'll take a closer look at the production and the equipment of Munters in action.

“Even for small plants or vegetables, there is a necessity for climate control.”

Let's go now to Kwa Sizabantu greenhouse which is located in KwaZulu-Natal. In this video you'll see our very own Wouter Claassens interviewing Dietmar Joosten, the greenhouse manager. Dietmar describes the operations and how they use the climate control solution provided by Munters to achieve a perfect climate in order to produce healthy bell peppers. A combination of heating, cooling and ventilation solutions is needed to get the right temperatures and humidity levels inside for all seasons.

Equipment installed

CELdek pads

CELdek® Series evaporative cooling pad is used in systems where high efficiency cooling is required.

Devamını oku

WF50 Exhaust fan

The WF50 fan uses high quality components and precise engineering to create a simple, high quality fan with optimal performance at the best price.

Devamını oku

EM Series

The EM fan series is a well-recognized and proven product series forming part of the Euroemme® product family and is the ideal exhaust fan whenever extra high airflow capacity is required.

Devamını oku

EDC24

Euromme® EDC air blower is developed to break up stratified heat, humidity and stagnant air. The unique propeller design is self-cleaning and, together with airflow rectifiers, allows the highest efficiency to be reached. 

Devamını oku

ED24

ED24 is the ideal exhaust fan whenever high airflow capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached.

Devamını oku

EDS

EDS24 is the ideal air recirculation fan whenever high air movement capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached.

Devamını oku

SMT Inlet shutters

SMT inlet shutters are designed for use as fresh-air intakes for livestock housing and greenhouse.

Devamını oku