Kontakta oss

Du måste acceptera vår privacy policy for att kunna skicka förfrågan.

Ställ en fråga

AdobeStock_267818174_845x563.jpg

Can your climate control systems compete with summer?

Humidity control matters. With temperatures soaring across Europe, are your climate control systems able to compete with the heat and higher humidity? If not, don’t suffer in silence. Munters has the solution.

Come rain or shine, the warmer weather brings with it high humidity levels that have a significant impact on areas such as food production and industrial processing, preservation and comfort.   

Here’s just a few examples of how Munters can help you and your business:

  • Condensation
    Reduce and remove condensation that creates mould, bacteria, and ice.
  • Freezers and refrigeration equipment failing
    Prevent downtime and unexpected maintenance/callouts, improve efficiency.
  • Product sticking, lumping & caking
    Prevent unplanned maintenance and downtime, reduce wasted product, increase productivity.
  • Inconsistent and fluctuating ambient conditions
    Consistent conditions all year round for improved productivity in applications like spray drying.

From farm to fork, Munters climate control solutions are used throughout the food supply chain to optimise product quality, increase production efficiency, improve safety & hygiene, reduce wastage and save energy. 

Munters stand-alone desiccant dehumidifiers provide the dry air needed to optimise climate conditions in warehouses, cold stores, transport systems and production facilities. Check out our MX2 and ML series and get in contact with us in order to stop powder sticking in your conveying process, reduce ice in your spiral freezers and cooling tunnels and remove frost and fog in your cold stores. 

Our products have a robust design for high demanding industrial applications and long lifetime.

Our ML series units provide excellent performance with integrated humidistats and low maintenance operation.

  • Complete airflow range 180 - 2.300 m³/h
  • Requires minimal floor area
  • Unique plastic rotor casing provides 100% corrosion resistance
  • Dehumidifies efficiently down to -20ºC
  • Dehumidifies to low dewpoint

The MX² series combines traditional Munters strengths like efficiency and robustness with modern state of the art technology like modulating RH control and communication.

  • Complete airflow range 2.700 - 9.500 m³/h
  • Efficient dehumidification between -20°C and 40°C
  • Modulating humidity control including wet air temperature sensor
  • Communication and external control options
  • Filter and rotor stop alarm as standard
  • Energy saving options

 

Contact us

According to the GDPR we need your acceptance to save your contact details. Find out more information here

Read more about our solutions and customer stories.

Kitchen Range Foods

“The condition of the cold store has greatly improved and we are now snow and ice free for the first time in many years." – Andy Gordon at Kitchen Range Foods

Läs mer

De Trog bakery

“The new floor is dry and safe, allowing us to complete our work much more efficiently. We have a cleaner workplace and there is no ice anywhere” - Kurt De Jonckheere, Production Manager.

Läs mer

KLM Logistics

With Munters dehumidification KLM avoid spending man hours on manual removal of ice and frost, and the automated loading system runs continuously without unplanned stops.

Läs mer

Claus Sørensen

Desiccant dehumidification prevents condensation around cold storage and deep freezers.

Läs mer

Cernelle

At Cernelle, spray drying has always been performed with dry air from a Munters desiccant dehumidifier to maintain a high product quality and prevent caking of the product inside the spray tower.

Läs mer

Spray drying

Munters' desiccant rotor system controls and maintains low inlet air humidity in many spray drying plants around the world, increased safety, productivity and hygiene through dehumidification.

Läs mer

Sticking and caking

Desiccant dehumidification is a simple and effective way to combat humidity problems. Prevent condensation, reduce sticking and lumping, and reduce waste.

Läs mer

Powder conveying

Use Munters' desiccant dehumidification systems to create dry air in pneumatic conveying lines to ensure smoother and faster product flow, while minimising unscheduled production stops caused by condensation.

Läs mer

Carletti

Cut drying times by 1/3 while saving energy.

Läs mer

Kolafabriken

Improve production and packaging of fudge products.

Läs mer

Want to hear the latest?  Follow us on Twitter @MuntersCorp and Linkedin @Munters for the latest posts on  #HumidityControlMatters   Alternatively, sign up to our newsletter. 

Don’t let high humidity ruin your summer. #HumidityControlMatters