Would you prefer to visit the website in this country and language?

Bärbara avfuktare

MH

Efficiently remove excess moisture from the air with the Munters MH desiccant dehumidifier. The MH combines advanced desiccant technology with long service life, providing humidity control at virtually any temperature in industrial, commercial and residential settings.

Highlights

  • High efficiency dehumidification at -20°/+40°C
  • Portable and lightweight
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Airflow test points for reliable adjustment
  • Control system with remote alarm

Produkter i denna serie

ModellB x D x H (mm)ProduktbladManual
MH270355 x 335 x 565