Rätt klimat för läkemedelstillverkning
Känsliga recept inom läkemedelsproduktion och nutraceutisk tillverkning kräver exakt fuktreglering och ett perfekt klimat. Säkra era process- och produktionsmål med Munters system för fuktreglering som garanterar kvalitet, energieffektivitet och stabil, långvarig prestanda.
Tillämpningar för läkemedels- och nutraceutisk industri
Bearbetning
Det effektivaste sättet att skydda råmaterial och produkter under produktion, förvaring och transport är genom att kontrollera klimatförhållandena i omgivningen. Nyckeln är att reglera, övervaka och upprätthålla optimal luftfuktighet kontinuerligt genom alla produktionsprocesser – från råvara till slutprodukt.

Storage of ingredients
Stable humidity control in dry storage areas helps prevent condensation, improves powder flow, and reduces the need for frequent cleaning.
Storage of products
Every effort must be made to maintain quality and efficacy until the product leaves the plant. Providing low-humidity air to cold storage areas prevents ice, frost, and fog, and improves worker safety. After production, dried capsule shells are vulnerable to the effects of fluctuating humidity, which can compromise their mechanical strength and appearance. A stable climate during packaging and storage minimizes these risks.
Humidity control systems help ensure the proper conditions for softgel and hard-capsule drying. Ideal air quality helps ensure that softgels dry quickly and meet quality standards. Munters can provide precise drying conditions for pharmaceutical products, whether gelatin, hydroxypropyl methylcellulose (HPMC) or other formulations. Proper humidity control can protect the moisture content of both filled and empty capsules.
Optimal environmental conditions ensure that excipients and APIs can be continuously and reliably blended, while preventing excess moisture from affecting the mechanical and chemical properties. The right balance of moisture keeps granulating mixture in equilibrium with the air around it, maintaining the moisture content required for granules to form.
Maintaining the specified humidity set point results in higher throughput, prevents product sticking, and reduces stoppage and waste. It also cuts energy consumption and improves dosing accuracy.
Smooth coatings with a consistent thickness offer proper dispersion characteristics and maximum visual appeal. Prevent coating problems, such as roughness or ‘orange peel’ defects, blistering, hazing, sticking, picking, and erosion, by selecting and providing the right drying conditions.
Along with tablets and capsules, surrounding air also gets sealed into blister packaging. With the right humidity level, packaged products will be more durable and longer-lasting. During the blow-fill-seal packaging process, condensation on cold surfaces can cause imperfections that affect appearance and structural integrity. Controlling the dew point of the air that surrounds the packaging during the blow-forming process can prevent condensation.
Biologiska läkemedel, vaccin och parenterala produkter
Produktkvaliteten är beroende av tillverkning i ett rent och kontrollerat utrymme. Relativ luftfuktighet (RH) som överstiger 70 % ökar potentialen för mikrobiell tillväxt. Korrekt fuktreglering minskar torktiden efter rengöring och injektionsflaskornas avslutande tvätt.
Renrum och FoU-laboratorier
Allt i ett renrum eller forsknings- och utvecklingslaboratorium måste vara inom specifikationerna, inklusive luftens renhet. Utan korrekt fuktreglering kan det yttre klimatet påverka rumsförhållandena. Genom att upprätthålla rätt luftfuktighet kan rengöring och sterilisering av renrum och utrustning optimeras.
Det ökar mättnadsnivåerna om man avlägsnar fukt från luften innan väteperoxidförångning, något som i sin tur ger högsta effektivitet. Efter rengöring påskyndar torr luft torkningsprocessen och gör det möjligt att snabbare sätta renrummet i drift.
Spara energi och säkra kvaliteten i läkemedelsproduktionen
Tillverkning av läkemedel kräver exakt fuktreglering året runt för att säkerställa att de tillverkas i ett perfekt klimat.
Säkra process- och produktionskvaliteten med Munters DSS Pro. En kvalitetslösning som ger stabila, varaktiga prestanda och samtidigt sparar energi.
När luften ska hålla en exakt luftfuktighet under produktionen är Munters DSS Pro lösningen du kan lita på.

Exakt och stabil fuktreglering
Munters erbjuder en rad lösningar för fuktreglering inom läkemedelsindustrin, för användning under hela utvecklingen och produktionen av aktiva läkemedelssubstanser. Lösningarna för fuktreglering ger stabila miljöförhållanden, oavsett väder eller årstid, och säkerställer att era luftkvalitetskrav för fasta luftflöden och HEPA-filtrering uppfylls.
Avfuktare kan styra den relativa luftfuktigheten hos isolatorer och handskboxar. Luftfuktigheten kan finjusteras, vilket bidrar till produktion av läkemedel och nutraceutiska produkter med stabil sammansättning.
Munters kan erbjuda skräddarsydda lösningar för fuktreglering inom varje enskilt område av läkemedels- och nutraceutisk produktion, från små FoU-laboratorier till kommersiella bearbetningslinjer vid stora tillverkningsanläggningar. Oavsett om det är i silos, produktionsanläggningar, lager eller transport, hålls luftfuktigheten stabil och noggrant kontrollerad.
Våra lösningar för fuktreglering innehåller miljövänlig teknik som ger betydande energi- och kostnadsbesparingar. Vårt marknadsledande serviceerbjudande säkerställer att Munters utrustning alltid levererar rätt förutsättningar under hela livscykeln. Kontinuerlig fuktreglering och GMP-specificerade klimatnivåer förbättrar avsevärt produktionskapaciteten samt hygienen inom bearbetning och förpackning.

Tablettillverkning och komprimering
I en värld av känsliga produkter, pulver och tabletter är det viktigt att upprätthålla kvalitet och hållbarhetstider. Tyvärr kan exponering för hög luftfuktighet leda till en rad problem, från klumpning och mögelbildning till brott, vilket orsakar avbrott i produktionen och igensättning av maskiner.