Форма обратной связи

Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.

Спросите нас

Munters VariMax IFRG: Contaminant-free air and 15% energy savings

Munters VariMax IFRG: Contaminant-free air and 15% energy savings

Heating is a crucial step in the spray drying process. And choosing the right heating system can make all the difference. The smart choice is Munters Varimax IFRG indirect-fired recirculating gas heater. Varimax IFRG provides contaminant-free air and supply temperatures up to 1000°F without increasing humidity. With efficiency levels up to 98%, Varimax IFRG is a highly effective solution that not only saves energy but also improves product quality. To further increase your productivity, consider pairing the VariMax with desiccant dehumidification. Together, they can boost your output by up to 40% while reducing energy consumption by up to 15%. Now that’s the Munters difference.

Contact Munters today!

According to the GDPR we need your acceptance to save your contact details. Read our privacy policy here.

Enhance your spray drying profitability

Munters offers tailored dehumidification and heating solutions, which provide up to 40% increased production capacity, reduced energy consumption, and enhanced product quality. Munters spray drying solutions boost throughput and uptime, and your profitability.

Learn more