Would you prefer to visit the website in this country and language?

Desumidificadores portáteis

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Produtos dessa série

ModeloW x D x H (mm)Ficha do produtoManual do usuário
MCS300400 x 400 x 605

TítuloTipoIdiomaLink para download
MCS300-PS-SV-200912productsheetsuecoVisualizar
MCS300-PS-EN-200912productsheetinglêsVisualizar
MCS300 Accessories-PS-DA-202011productsheetdinamarquêsVisualizar
Filterbox MCS300-PS-DA-202011productsheetdinamarquêsVisualizar
MCS300 C300-PS-DA-201201productsheetdinamarquêsVisualizar
MCS300-PS-DA-201006productsheetdinamarquêsVisualizar