Podczas wysyłania wiadomości wystąpił błąd, proszę spróbować ponownie później.
Podczas wysyłania wiadomości wystąpił błąd, proszę spróbować ponownie później.
Munters EC Cool - THE obvious retrofit solution when summer temperatures push your rooftop condensers to their limit
Operating a manufacturing facility, a supermarket or a shopping center where a comfortable indoor climate is key?
Then you know about the worries related to summer periods with peaking temperatures. High pressure alarms on your rooftop condenser causes you stress and inconvenient break downs of condensers for re-setting and repair.
Energy efficient evaporative precooling of your rooftop condensers with Munters' new EC Cool will grant you a more reliable cooling installation in summertime and prevent the high pressure alarms.
EC Cool is an evaporative cooling pad system that decreases the inlet temperature for your rooftop condenser. Air passes through wetted CELdek® evaporative media, whereby the ambient air temperature is lowered before it reaches the condenser coil. By decreasing the inlet temperature conditions, you decrease the risk of high pressure alarms.
As a bonus, the efficiency of your cooling system increases as well.
|
|
Munters EC Cool is a modular and flexible system and can be retrofit on to any size of condenser, even up to 2 m high. The cost effective system is easy to install and maintain and made from high quality UV stabilized PVC and PP material. Thanks to the 100% glue free design, any thermal expansion or contractions will not affect the functionality.
|
Benefits:
Where is EC Cool used?
For information on similar solutions in the US, please contact: dhinfo@munters.com or give us all call: Toll Free: +1 800 843 5360
Nieprawidłowy login
Ups! Coś poszło nie tak. Spróbuj ponownie później.
Zapomniałeś hasła?
Nieprawidłowy login
Ups! Coś poszło nie tak. Spróbuj ponownie później.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!