Osuszacze przenośne
MH
Efficiently remove excess moisture from the air with the Munters MH desiccant dehumidifier. The MH combines advanced desiccant technology with long service life, providing humidity control at virtually any temperature in industrial, commercial and residential settings.
Highlights
- High efficiency dehumidification at -20°/+40°C
- Portable and lightweight
- Robust, reliable and energy-efficient
- Minimal footprint
- Easy to maintain
- Airflow test points for reliable adjustment
- Control system with remote alarm
Produkty z tej serii
Model | Szer. x Gł. x Wys. (mm) | Karta produktu | Instrukcja obsługi |
---|---|---|---|
MH270 | 355 x 335 x 565 |