Would you prefer to visit the website in this country and language?

Axel Månsson, a leading Danish producer of organic vegetables and eggs, is setting a new standard for sustainable farming practices. Their new breeding farm showcases an innovative approach to animal welfare and environmental sustainability, optimizing indoor climate and reducing energy consumption using Munters Heat X-Rotate heat exchanger.

Szybkie fakty

  • Continuously efficient heat transfer
  • Maximized heat recovery
  • Simple to install, space-saving design
  • No pre-filtration costs or pressure loss
  • Condensation-free and water-efficient operation

Balancing animal comfort and operating costs

With optimizing conditions for their chickens in focus, Axel Månsson prioritizes a comfortable indoor temperature at approximately 36°C, even though chickens naturally maintain a body temperature of between 40°C and 42°C. To achieve this balance, they turned to Munters Heat X-Rotate heat exchanger, which recovers heat from the exhaust air, significantly reducing operating costs and the need for additional heating.

Munters Heat-X-Rotate: A reliable and efficient solution

Optimize performance with the Munters Heat-X-Rotate heat exchanger. Its automatic cleaning mechanism ensures efficient heat transfer without requiring manual intervention. Compact and easy to install and operate, the Heat Rotate-X is an ideal choice for breeding farms looking for a sustainable and cost-effective solution. Benefits of Munters Heat-X-Rotate

  • High heat transfer efficiency due to automatic cleaning of the large rotor wheel whenever necessary
  • Precise temperature control since the heat recovery system seamlessly integrates with the climate controller for efficient temperature regulation
  • Space-saving, compact design makes installation and maintenance easy
  • Optimal animal comfort and growth conditions due to climate uniformity with consistent temperature distribution throughout the barn
Munters’ commitment to sustainability Partnering with Munters aligns with Axel Månsson’s commitment to sustainable farming practices. The Heat-X-Rotate heat exchanger reduces energy consumption and operating costs and minimizes the environmental impact of the breeding farm. Axel Månsson's innovative approach to breeding farm management demonstrates the power of technology to achieve a harmonious balance between animal welfare, environmental sustainability, and economic profitability. With the Munters Heat-X-Rotate heat exchanger, they have set a new benchmark for eco-friendly farming practices, paving the way for a more sustainable future for agriculture.

Zastosowania w tym przypadku

Szybkie fakty

  • Continuously efficient heat transfer
  • Maximized heat recovery
  • Simple to install, space-saving design
  • No pre-filtration costs or pressure loss
  • Condensation-free and water-efficient operation

Powiązana seria produktów

Heat-X Rotate

Odzysk ciepła