Crown Perth (formerly known as Burswood Entertainment Complex) is located on the Swan River near the city of Perth, Western Australia, and is owned by Crown Limited.
The Project
"The complex includes a 24-hour casino, a wide range of restaurants and bars, two hotels (the luxury 5-star Crown Metropol and 4-star Crown Promenade), a Convention Centre, nightclub, 2,300-seat theatre. Burswood railway station, provides a public transport link to the Perth CBD. Crown Perth currently employ over 5,600 people."
Munter's Contribution
"Munter’s were engaged to provide an Evaporative Pre-cooler (EPCC) solution to the main roof mounted air cooled chiller units. The units fits onto conventional single- and double-stage condensers and also roof-top DX units. It pre-cools the air entering the condenser system, which in most cases improves or at least equals condenser cooling performance with lower energy consumption. The EPCC has been designed as a natural addition to new air cooled condenser systems thus making a positive contribution to running costs, extension of condenser life cycle and helping conserve energy and the environment. 30 % Increase in efficiency (COP) provides a winning combination for this prestigious project."