Dehumidifers
The industrial segment products are grouped into the following categories. Click on the respective links to learn more.
Small size dehumidifiers (airflow up to 300 m3/h)
Medium size dehumidifiers (airflow 180 to 3,000 m3/h)
Large size dehumidifiers (airflow 2,700 to 15,300 m3/h)
Dehumidification systems (built to specification)
GreeDry AirC800 (from China)