![Munters VariMax IFRG: Contaminant-free air and 15% energy savings](/globalassets/campaigns/airt/varimax-ifrg/varimax-hero-munters.jpg?width=675&height=324&mode=crop)
Munters VariMax IFRG: Contaminant-free air and 15% energy savings
Heating is a crucial step in the spray drying process. And choosing the right heating system can make all the difference. The smart choice is Munters Varimax IFRG indirect-fired recirculating gas heater. Varimax IFRG provides contaminant-free air and supply temperatures up to 500°C without increasing humidity. With efficiency levels up to 98%, Varimax IFRG is a highly effective solution that not only saves energy but also improves product quality. To further increase your productivity, consider pairing the VariMax with a Munters PureSystem dehumidifier. Together, they can boost your output by up to 40% while reducing energy consumption by up to 15%. Now that’s the Munters difference.