Would you prefer to visit the website in this country and language?

Ontvochtigingssystemen

LDP

Munters LDP desiccant dehumidifier safeguards product quality in moisture-sensitive manufacturing processes like battery production or research facilities that demand low and ultra-low dewpoints. It has a 40% smaller footprint and delivers 30-45% more energy savings than the industry standard.

Highlights

  • Easily achieves extremely low supply dew points (< -40°F DP)
  • Handles air inlet conditions from 100% return air to 100% outside air
  • Gas, steam or electric reactivation as standard
  • Compact design and minimized footprint
  • Cost-effective, standardized design
  • Optimized to deliver 30-45% energy savings vs. industry standard

Producten in deze serie

ModelProductblad
LDP-3000Bekijken

  • Allen Bradley PLC
  • Verkrijgbaar in verschillende materialen (roestvrij staal, gegalvaniseerd staal of kunststof)
  • Configureerbare voor- en nabehandeling
  • Dauwpuntsensor
  • Versie voor buiten
  • Procesventilatoren
  • Regeneratie (gas, elektrisch, stoom, warmte)