IW Luchtinlaatoverkapping
IW air inlets are designed as wall-mounted inlets for livestock houses.
Highlights
- Manufactured in durable white UV stabilized polystyrene
- Different models with depths ranging from 150 mm to 350 mm
- Main door moulded in two pieces preventing deformation
- Main door with an insulated core, preventing condensation on the inside
- Integrated aluminum profiles in the main door prevent warping
- Adjustable flap allowing precise adjustment of airflow patterns
- Easy installation