Would you prefer to visit the website in this country and language?

Rechtstreekse adiabatische geïntegreerde systemen

DCP

The DCP unit is a compact evaporative air cooling unit suitable for numerous applications: greenhouse, poultry, swine, and dairy.

Highlights

  • Pre-coated housing
  • Tank manufactured in thermoplastic material
  • Electrical motor with IP55 protection grade
  • Contains CELdek 7090-15 evaporative cooling pads
  • Circulation water unit is CE-approved
  • Complete plumbing kit incorporated
  • Electrical enclosure with safety and control switchgear

Producten in deze serie

ModelProductbladGebruikershandleiding
DCP30BekijkenBekijken
DCP30 TOP4BekijkenBekijken