Wij zijn experts

Er is een fout opgetreden bij het verzenden van het bericht, probeer het later opnieuw

Stel een vraag

Quantum Rotor

Munters Quantum™ Rotor

The Munters Quantum rotor is a further development of the "traditional" rotor.

With this rotor it is possible to dehumidify ambient air to very dry conditions (for instance from 12 to 2 g/kg) without use of a pre-cooler.

  • Energy saving unique and special desiccant that can stand very high reactivation temperatures
  • Designed for all drying and cooling processes where a high ΔX is required
  • Effectively eliminates the need of pre-cooling, reducing energy consumption
  • Utilizes waste heat for reactivation
  • Dry and hygienic environment due to no condensate in the system and certified bactericidal and fungicidal rotor properties

The advantages are simple: less investment cost, less energy cost and no condensate causing hygienic problems.

Our energy efficient Quantum Rotor provides exceptional moisture removal without requiring any pre-cooling (eg. ΔX up to 15g/kg) thus making it suitable for high reactivation temperature applications.

The insoluble desiccant cannot be "washed out" - making it effective in applications utilizing 100% outdoor air.

Munters innovative rotor design is constantly ongoing and 6 different rotor types are available to suit our customers individual requirements.