Would you prefer to visit the website in this country and language?

Coolant distribution units

LCX

Munters LCX (liquid-to-liquid) coolant distribution units (CDUs) are efficient, easily serviceable, and adaptable to a variety of operating conditions. The modular units include a novel capability to stack units to reduce floor space. Service access on standard models is exclusively from the front, allowing CDUs to be installed side-by-side with only 1" (25mm) spacing between. LCX units provide the interface between the Facility Fluid (FF) and the Technology Fluid (TF).

Highlights

  • A range of modular sizes from 500 kW to 1.5 MW allowing for complete assemblies to meet any data hall demand.
  • Customizable components like brazed plate heat exchangers and pumps for optimal performance
  • Optimized heat transfer, regulating coolant temperature and flow for efficient cooling
  • Stackable 1.5MW option for space-constrained installations
  • Enhanced efficiency and serviceability
  • 316 SS Technology Fluid filter housing with low pressure drop 25µ high flow 99.98% efficient cartridge filter
  • BACnet/Modbus compatible controller with large 7” color, touchscreen HMI

Produkter i denne serien

ModellProduktdatablad
LCX-500 StandardVis
LCX-500 CompactVis
LCX-1200Vis
LCX-1500Vis