Would you prefer to visit the website in this country and language?

Bærbare avfuktere

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Produkter i denne serien

ModellB x D x H (mm)ProduktdatabladBrukermanual
MCS300400 x 400 x 605

TittelTypeSpråkNedlastingslink
MCS300-PS-SV-200912productsheetsvenskVis
MCS300-PS-EN-200912productsheetengelskVis
MCS300 Accessories-PS-DA-202011productsheetdanskVis
Filterbox MCS300-PS-DA-202011productsheetdanskVis
MCS300 C300-PS-DA-201201productsheetdanskVis
MCS300-PS-DA-201006productsheetdanskVis