Would you prefer to visit the website in this country and language?

Protos is one of the most important and well-known Spanish wineries with a current production of around three million bottles of wine per year. Their wineries are equipped with the most advanced technology. Protos boasts several wineries in different geographic areas that are different but with the same aim: The search of quality above all.

주요 특징

  • Prevent condensation
  • Labels remain intact on surfaces
  • More comfortable environment for employees
  • Prevent bacterial growth

In its constant search of quality, Protos contacted Munters to create the right climate conditions in its new wineries designed by the well-known architect Robert Rogers. During the construction phase of the new wineries (20.000m2), they decided to trust Munters to control the relative humidity levels of a room of about 1000m2 which is used for storing the bottled wine. The idea was to have a total control of the relative humidity, in this room, no matter what the season, and to guarantee the preservation and quality of the wine.

Investing in a better climate

Protos has two wineries in Peñafiel (Valladolid) and Anguix (Burgos) where the famous Crianza and aged wines are produced. Storing fluids like beer and wine in cellars can lead to condensation on the outside of the tanks and bottles. Constantly wet surfaces form the perfect environment for bacterial growth and compromise HACCP regulations. By dehumidifying the tank room or cellar, the dewpoint of the air will be decreased so condensation no longer occurs. Building structures benefit from the drier climate, the need for maintenance work will be reduced and labels remain intact on bottle surfaces. In addition, the climate for employees will become more comfortable and healthier. Protos asked Munters to install a Munters FA6 evaporative humidifier to increase the levels of humidity when needed, and a Munters MX²60 dehumidifier when the humidity needs to be reduced. The basic idea of the Munters desiccant rotor is very simple. Air is blown through the rotor (drying wheel) structure and the humidity in the air is absorbed by the hygroscopic desiccant silica gel. The air leaves the rotor as dry air and is pumped into the cellar. In a separate sector, reactivation air is blown through the rotor to remove the accumulated moisture. The resulting wet air (which contains the removed moisture) is blown away outside. The system works without freon, without compressors – just environmentally friendly, simple solution. Munters’ unique Energy Recovery Purge and Energy Efficency Purge also offer the option of energy savings. By installing the Munters solutions, Protos Wine has been able to prevent the build-up of bacterial growth, mould and condensation while ensuring labels remain intact on packaging. The combination of efficient dehumidification and evaporative humidification ensures the optimal climate at all times.

주요 특징

  • Prevent condensation
  • Labels remain intact on surfaces
  • More comfortable environment for employees
  • Prevent bacterial growth

관련 제품 시리즈

FA6

직접 기화식 냉각기 및 가습기

MX2

독립형 제습기