Would you prefer to visit the website in this country and language?

휴대용 제습기

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

같은 시리즈 제품

모델W x D x H (mm)제품 시트사용 설명서
MCS300400 x 400 x 605

모델유형언어다운로드 링크
MCS300-PS-SV-200912productsheet스웨덴어보기
MCS300-PS-EN-200912productsheet영어보기
MCS300 Accessories-PS-DA-202011productsheet덴마크어보기
Filterbox MCS300-PS-DA-202011productsheet덴마크어보기
MCS300 C300-PS-DA-201201productsheet덴마크어보기
MCS300-PS-DA-201006productsheet덴마크어보기