Would you prefer to visit the website in this country and language?

CW, DX 및 써모사이펀 분할 냉각기

SyCool Split

Leverage the power of ambient air free cooling with the industry’s leading dry indirect economizer. Use the Munters SyCool™ Split cooling system with its unique patented thermosyphon technology on your next project to efficiently transport server heat out of your data center without using any water.

Highlights

  • Split system eliminates duct penetrations
  • No water consumption
  • High efficiency economization
  • Factory optimized controls
  • Winner of Mission Critical magazine's 2021 Top Tier Product Award for Thermal Management Solutions

같은 시리즈 제품

모델제품 시트
SyCool Split - 250 kW보기
SyCool Split - 400 kW보기
SyCool Split - 500 kW보기