Would you prefer to visit the website in this country and language?

IW

IW air inlets are designed as wall-mounted inlets for livestock houses.

Highlights

  • Manufactured in durable white UV stabilized polystyrene
  • Different models with depths ranging from 150 mm to 350 mm
  • Main door moulded in two pieces preventing deformation
  • Main door with an insulated core, preventing condensation on the inside
  • Integrated aluminum profiles in the main door prevent warping
  • Adjustable flap allowing precise adjustment of airflow patterns
  • Easy installation

같은 시리즈 제품

모델제품 시트사용 설명서
IW150보기보기
IW250보기보기
IW350보기보기

Case studies