お問い合わせはこちらへ

エラーが発生しました。後でもう一度試して下さい。

ご質問はお問い合わせください

スプレードライ

スプレードライ

食品、医薬品、およびその他の製造プロセスにおいて、噴霧乾燥(スプレードライ)を利用し製品の品質と一貫性を確保することは非常に重要です。

ムンタースは、最大40%の生産能力の向上、エネルギー消費の削減、および製品品質の向上を実現する、カスタマイズされた産業用除湿機および産業用加熱機を提供しています。ムンタースのスプレードライソリューションは、生産性と稼働時間を向上させ、収益に大きく貢献します。

Brown, green, and white pharmaceutical powders | Munters

Discover your increased throughput and savings

See for yourself the increased uptime, energy savings, and production a Munters spray drying solution can provide.

Try our new calculator and download your personalized report.

Munters' spray drying calculator | Munters

Dehumidification and efficient air heating are key for spray drying

Spray drying is a sensitive process, and it requires precise humidity and temperature control. Airborne moisture and undesirable humidity can have adverse effects on your production output:

  • Seasonal humidity variation can impact process time and quality.
  • Clumping and blockages occur when the air contains large levels of moisture, as powders and granules have a natural tendency to form lumps and clumps – especially prevalent in food and pharmaceutical processing.
  • Mold, fungi, and bacterial growth of all kinds can easily occur where the relative humidity is high. They can cause major damage to products, and could be a health risk to employees.
  • Condensation can result in pooling on surfaces where powders may get stuck and clump inside the machinery and/or drying chambers.
  • Corrosion of the spray drying equipment can reduce its efficiency and shorten its service life – driving up service and maintenance costs.

Indirect air heating is an essential step in the spray drying process. Traditional steam systems have high initial cost, low efficiency, and cannot provide higher supply temperatures. Munters’ VariMax IFRG, indirect recirculating gas heater, provides contaminant-free air – without increasing humidity levels – with supply temperatures up to 1000°F (538° C) and efficiency levels up to 98%.

Industries We Serve

  • Food and dairy processing

    Food and dairy processing

    Munters dehumidifiers and heaters give you complete control of the spray drying, product conveying, and storage environment, ensuring the ideal humidity regardless of weather conditions during dairy processing.

  • Pharmaceutical

    Pharmaceutical

    We provide custom-designed dehumidification and heating solutions to control the humidity and temperature throughout every step of pharmaceutical production.

  • Chemical processing

    Chemical processing

    Our industrial dehumidifiers and heaters ensure that the spray drying environment in chemical processing is kept stable and fully controlled year-round.

Spray drying equipment fitted with a Munters spray drying solution | Munters

Why choose a Munters spray drying solution

Munters has decades of experience in developing proven spray drying solutions that increase efficiency, reduce energy consumption, and positively impact your bottom line. Our solutions can help you achieve your perfect product quality.

PureSystem – Main air dehumidification | Munters

Main air dehumidification with PureSystem

Munters PureSystem is the premium dehumidifier – perfect for spray drying applications. This dehumidifier improves production capacity, product quality and overall energy efficiency, while the stainless-steel welded construction guarantees optimal hygiene.

PureHP – Secondary air treatment | Munters

Treat secondary air with PureHP

Munters PureHP is the premium hygienic air treatment system – effectively and efficiently recycling air flow. This technology is perfect for installation in high-care areas due to its hygienic design, and ability to handle pressure up to 6000 Pa.

VariMax IFRG – Indirect process air heating | Munters

Indirect process air heating with VariMax IFRG

Indirect heating eliminates hazardous byproducts and added moisture associated with combustion, resulting in a cleaner product, increased dryer capacity, and reduced operating cost. The VariMax IFRG offers efficiency levels up to 98% with supply temperatures up to 1000°F (538° C) in a compact, single skid design for simple installation. Watch the video here.

PureSound – Exhaust air noise reduction | Munters

Reduce exhaust air noise with PureSound

Munters PureSound dramatically reduces the amount of airborne noise emitted, and the baffles can be cleaned in place (CIP) – securing long lasting performance with improved hygiene.

ICA – Product conveying system | Munters

Product conveying with ICA

To avoid powder sticking during transport, choose from Munters Integrated Custom Air Handler (ICA) Series. Ideal in areas where product is conveyed toward packing, this system can be designed for your specific application.They are ideal in areas where product is conveyed toward packing. These flexible systems can be designed for your specific application.

Download our white paper to learn more

White Paper: How To Improve Profits, Save Energy and Boost Production in Your Spray Drying Process

Examine the importance of maintaining a consistent ideal climate for spray drying processes and discover solutions for achieving the perfect temperature and humidity levels.

Complete the form to download the white paper.

According to the GDPR we need your acceptance to save your contact details. 
Read our privacy policy here.

Advantages of Munters’ spray drying solutions

  • Increased production capacity – up to 40%
  • Reduced energy consumption – up to 15%
  • More hygienic product
  • Consistent, year-round process performance
  • Enhanced product quality - reduced lumping, clumping, fouling and blockage
  • Reduced Clean-In-Place (CIP) time and frequency .

Case studies

  • Sensus uses the Chicory root to produce Inulin

    Sensus uses the Chicory root to produce Inulin

    Based in Zwolle, the Netherlands, Sensus uses the Chicory root to produce Inulin, a sweetener used in the food industry.

    Sensus uses a spray drying process to convert the concentrated Inulin solution to powder. The product is quite glutinous and can easily foul the system if not carefully monitored. Munters and Sensus agreed on the patented quantum desiccant rotor to enhance Sensus spray drying production. With Munters proven technology, climate is no longer a variable, but a constant factor and production capacity has increased by 40%.

  • Finding the right heating solution for spray drying

    Finding the right heating solution for spray drying

    A creamery located in the Midwest required a replacement heater for one of their spray drying systems that processes powdered milk, and the new equipment needed to be manufactured in accordance with USDA guidelines, with very tight dimensional constraints in the installation site.

    The creamery chose a custom-manufactured Munters VariMax IFRG heater to replace its inefficient and oversized heater.

    Read the full story.

  • High efficiency heater in dairy spray drying

    High efficiency heater in dairy spray drying

    In the Quebec province of Canada, a local cheese producer required an indirect gas-fired heater for one of their systems that makes powdered cheese.

    This project required 42,000 standard cubic feet per minute (SCFM) of outdoor air to be heated to 400°F, despite an outdoor air temperature of -40°F.

    To provide these conditions, Munters VariMax IFRG natural gas-fired indirect heater with a Thermo-ZTM plate heat exchanger was installed.

    Read the full story.

A Munters worker inspecting a Munters dehumidifier | Munters

Munters Services - With you all the way

Our teams are here to ensure that your spray drying process is running smoothly and efficiently. We'll guide you through the entire process, from choosing the best solution for your needs to helping you keep your equipment running at optimal levels.

Whether it’s providing phone or online consultation, repair and reconditioning, commissioning, or servicing equipment onsite, we are engaged and committed to exceeding your expectations.

Talk to an expert.

Get in touch!

According to the GDPR we need your acceptance to save your contact details. Read our privacy policy here.

お困りですか?

会員登録はこちら
クッキーポリシーを許可するにはこちらを選択してください。 クッキーポリシー

ユーザーIDが正しくありません。

エラーが発生しました。後ほどもう一度お試しください。

ユーザーIDが正しくありません。

エラーが発生しました。後ほどもう一度お試しください。