Would you prefer to visit the website in this country and language?

ポータブル除湿機

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

このシリーズの製品

モデル幅 x 奥行き x 高さ(mm)製品シートユーザーマニュアル
MCS300400 x 400 x 605

モデルタイプ言語ダウンロードのリンク
MCS300-PS-SV-200912productsheetスウェーデン語表示
MCS300-PS-EN-200912productsheet英語表示
MCS300 Accessories-PS-DA-202011productsheetデンマーク語表示
Filterbox MCS300-PS-DA-202011productsheetデンマーク語表示
MCS300 C300-PS-DA-201201productsheetデンマーク語表示
MCS300-PS-DA-201006productsheetデンマーク語表示