Would you prefer to visit the website in this country and language?

Installation, start-up and commissioning for dehumidification equipment

Optimal performance from the start 

Correct installation is critical to optimizing equipment performance. If needed, our service technicians can be on site to support the contractors installing your equipment and confirm it is ready for start-up. When starting up your equipment, we will set the unit parameters to achieve the performance specified, and provide documentation that confirms your unit meets design criteria.

If full system commissioning is required after the completion of start-up, our service technicians are also available to support third-party commissioning.

ムンタースのライフサイクルケア

ムンタースの機器の長い耐用年数には、4段階のライフサイクルがあります。どの段階でも、ムンタースのサービス製品とソリューションは最適な運転と性能を保証します。設置、徹底した予防メンテナンス、アップグレード、機器更新時期に最適な交換ソリューションの設計支援まで、お客様のすべてのニーズにお応えします。