Aggiunta strutturata aggiuntiva Vantage
Munters Vantage® Additional® High-Capacity Structured Packing provides significant margins on throughput over traditional packing. The unique texture of packing provides exceptional liquid spreading characteristics. Vantage® Additional® packing provide higher capacity with lower pressure drop and better efficiency than traditional packings. Customize the surface area or corrugation crimp size to optimize performance.
Highlights
- Higher throughput
- Low pressure drops
- Good efficiency
- Versatile
- Improved turndown ratio
Prodotti di questa serie
Modello |
---|
Vantage 200 Additional |
Vantage 250 Additional |
Vantage 350 Additional |
Vantage 450 Additional |
Vantage 750 Additional |
Vantage WM BX Additional |