Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Poser une question
Business Areas
Connexion
By choosing the ideal solution to provide natural ventilation for your barn/stable, you greatly increase the livestock welfare and thereby your production yield. Munters ridge ventilation provides an excellent combination of ventilation and light dispersion as an integral part of the natural ventilation for livestock barns and stables.
Insulated and UV resistant Lexan PC (PolyCarbonate) sheets ensure little or no condensation on the inside of the structure. The sheet profile and technical specification provides a rugged and weather proof solution with optimum translucency, performance and ease of operation.
Ridge height is either 300 mm or 400 mm depending on the required chimney effect. The width of the ridge opening varies from 80 cm up to 4 m.
Disponible en United Kingdom, Sweden, Denmark, Germany, Ireland, Norway
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!