Haulage

Conditions and challenges
Condensation and high humidity in transport containers generates substantial costs, due to additional cleaning, product wastage and mold growth.
What we can do for you
Munters Drytainer™ protects bulk powders and sensitive goods such as flour, sugar, salt, hydrated lime, chemicals, cereals and pharmaceutical goods from damp air and moisture damage in transit, by maintaining the correct humidity level in the container whether on the move or stationery. The high moisture-absorbing desiccant rotor at the heart of the Drytainer™ system is very effective at attracting water vapour, so that materials do not stick or cake during transport.
Our solution
Drytainer™ utilizes Munters desiccant dehumidification technology to pump filtered, hygienic dehumidified air into the tanker ullage space above the load. Powdered goods are protected in a controlled high quality climate. The reduced requirement for cleaning means fewer detergents and labor used. Using Drytainer™, means the period between tanker wash downs can typically be extended by four times.
Your benefit
- Inhibit mold growth
- Condensation free tanker
- Up to 4-fold reduction in wash downs improve tanker discharge and powder flow
- Tankers typically remain completely clean for up to 6 months
- Better off-load times and improved fleet availability
- Payback over 1 year
- Lower elevation required to empty tipper tankers
- Food safe, certified air
- Prevents up to 100 kilos of product sticking per load