Would you prefer to visit the website in this country and language?

Munters logo
Coolant distribution units

LCX

Munters LCX (liquid-to-liquid) coolant distribution units (CDUs) are efficient, easily serviceable, and adaptable to a variety of operating conditions. LCX units provide the interface between the Facility Fluid (FF) and the Technology Fluid (TF).

Highlights

  • Range of sizes from 500 kW to 1.5 MW
  • Customizable components like brazed plate heat exchangers and pumps for optimal performance
  • Optimized heat transfer, regulating coolant temperature and flow for efficient cooling
  • Stackable 1.5MW option for space-constrained installations
  • Enhanced efficiency and serviceability
  • 316 SS Technology Fluid filter housing with low pressure drop 25µ high flow 99.98% eff cartridge filter
  • BACnet/Modbus compatible controller with large 7” color, touchscreen HMI

Produits de cette série

ModèleFiche produit
LCX-500 StandardVoir
LCX-500 CompactVoir
LCX-1200Voir
LCX-1500Voir