Would you prefer to visit the website in this country and language?

Déshumidificateurs portatifs

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Produits de cette série

ModèleL x P x H (mm)Fiche produitManuel d’utilisation
MCS300400 x 400 x 605

TitreTypeLangueLien de téléchargement
MCS300-PS-SV-200912productsheetsuédoisVoir
MCS300-PS-EN-200912productsheetanglaisVoir
MCS300 Accessories-PS-DA-202011productsheetdanoisVoir
Filterbox MCS300-PS-DA-202011productsheetdanoisVoir
MCS300 C300-PS-DA-201201productsheetdanoisVoir
MCS300-PS-DA-201006productsheetdanoisVoir