Would you prefer to visit the website in this country and language?

Kannettavat ilmankuivaimet

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Tämän sarjan tuotteet

MalliL x S x K (mm)TuoteselosteKäyttöohje
MCS300400 x 400 x 605

OtsikkoTyyppiKieliLatauslinkki
MCS300-PS-SV-200912productsheetruotsiNäytä
MCS300-PS-EN-200912productsheetenglantiNäytä
MCS300 Accessories-PS-DA-202011productsheettanskaNäytä
Filterbox MCS300-PS-DA-202011productsheettanskaNäytä
MCS300 C300-PS-DA-201201productsheettanskaNäytä
MCS300-PS-DA-201006productsheettanskaNäytä