Would you prefer to visit the website in this country and language?

Valosuodattimet

LF-valosuodatinsarja

A light filter is an ideal accessory required to reduce light entry through ventilation equipment, such as fans and air inlets.

Highlights

  • Optimal light reduction performance combined with low pressure drop
  • Housing frame made of strong precoated and galvanized sheet-steel
  • Vanes made of high-resistance polypropylene with UV protection
  • Special design of vertical plastic vane media with reduced pressure drop
  • Air passing through the vanes ensures self-cleaning
  • Simple installation
  • Special clips supplied for easy mounting on a fan

Tämän sarjan tuotteet

MalliTuoteseloste
LF24-valosuodatinsarjaNäytä
LF30-valosuodatinsarjaNäytä
LF36-valosuodatinsarjaNäytä
LF50-valosuodatinsarjaNäytä