Would you prefer to visit the website in this country and language?

Munters logo

Vordingborg Utility is a Danish multi-supply company that handles wastewater, drinking water, district heating and electricity production. As a municipal utility company, Vordingborg Water’s main mission is to supply consumers with clean drinking water, and provide enough for all. Established in 2007, Vordingborg Water supplies water to approximately 20,000 people in and around the city of Vordingborg and distributes 1,175 million m<sup>3</sup> of water every year.

Pikatiedot

  • Modern and robust dehumidifiers manufactured from corrosion-resistant Aluzink®
  • High energy efficiency
  • Internal rotor heat recovery
  • Future-proof control system

Munters dehumidifiers in use for more than 30 years

Vordingborg City and Nyraad are supplied with water from Moerkeskov and Bakkeboelle Waterworks where Munters dehumidifiers have effectively protected installations, pipes and building structures from moisture-related damage for more than 30 years. The two waterworks were equipped with Munters M200 and M600 desiccant dehumidifiers. They kept humidity levels low enough to deal with condensation on cold surfaces, which is a common issue for waterworks in the summer months. Time to upgrade M200 and M600 dehumidifier production stopped more than 25 years ago, making it very difficult to produce spare parts. The dehumidifiers have been covered by a Munters ServiceCaire™ agreement ever since they were installed. The agreement includes an annual service visit which, to Vordingborg Water’s full satisfaction, has ensured stable operations over the years. Recent waterwork renovations and the closure of a smaller, older waterworks added new users, and signaled that it was time to upgrade to new dehumidifiers. Munters proposed two new, future-proof MLT dehumidifiers. Moerkeskov waterworks upgraded from the old M600 dehumidifier to the new MLT800 unit, and Bakkeboelle waterworks upgraded from the M200 dehumidifier to the new MLT350 unit. Modern and energy-efficient solutions The new MLT dehumidifiers saved money as they are more energy efficient. The new dehumidifiers feature a built-in internal rotor heat recovery sector that reduces the installed power required for regenerating the dehumidifier’s rotor. The MLT800 dehumidifier is also equipped with Munters’ latest AirC control system. AirC is a future-proof control system that provides great flexibility and functionality to ensure the dehumidifier is extremely energy-efficient. After installation Munters also executed the final start-up and commissioning of the systems. This ensures accurate air volumes and the correct setting of various control parameters. The operation of both dehumidifiers is controlled by a dew point controller, where a set point of about 6°C prevents condensation. Happy customers Vordingborg Water were glad that they chose Munters. Ole Frederiksen, Vordingborg Utility states: “After many years of stable and satisfactory operation, we have replaced our old dehumidifiers with new, more up-to-date systems. The upgrade ensures a more energy-efficient operation. We continue to have our new facilities covered by a ServiceCaire™ agreement so we don´t have to worry about maintenance. Munters takes care of that part, and should we need it, we are always provided with quick and efficient help.” Read more about Munters ServiceCaire™: www.munters.com/service

Pikatiedot

  • Modern and robust dehumidifiers manufactured from corrosion-resistant Aluzink®
  • High energy efficiency
  • Internal rotor heat recovery
  • Future-proof control system

Liittyvä tuotesarja

M-sarja

Kannettavat ilmankuivaimet