Would you prefer to visit the website in this country and language?

Munters logo

With a market share approaching 40%, Procavi S.L. holds a prominent position in the Spanish turkey meat industry. A comprehensive production control system monitors every aspect of their operations, encompassing the entire turkey meat production process. Procavi has made substantial investments in recent years to enhance its facilities, partnering with Munters, a climate control solutions provider, to enhance production and cold storage facilities.

Pikatiedot

  • Enhanced farm performance and animal welfare
  • Reduced mortality rate
  • Up to 5% increase in the feed conversion ratio
  • Consistent indoor climate, 365 days/year
  • Efficiency boost due to frost reduction
  • Streamlined maintenance and energy saving
  • Hygienic excellence for optimal product quality
  • Safe working conditions through ice prevention

Ventilation and cooling strategies for optimal farm performance

To optimize farm performance, promote animal growth, and enhance feed conversion efficiency, Procavi implemented a comprehensive cooling system across most of its facilities. Seasonal variations have a significant impact on air extraction requirements. Procavi addressed this challenge by installing Munters Euroemme EM50 and EM36 exhaust fans, ensuring precise air extraction control. During the scorching summer months, maintaining maximum ventilation is crucial to mitigate heat stress and promote optimal animal comfort. The cooling system, featuring Munters CELdek evaporative cooling pads and the highly efficient EM50 exhaust fan, provides an ideal combination to achieve these conditions. In contrast, colder months call for reduced ventilation rates. Procavi’s strategic deployment of Munters EM36 fans effectively prevents sudden temperature drops, ensuring the well-being of the animals even during these challenging conditions.

Combating ice buildup in cold storage

Ice formation in cold storage facilities can be a persistent problem, leading to time-consuming removal efforts and potential safety hazards. To address this issue effectively, Procavi partnered with Munters, a global leader in air treatment and climate control solutions. Munters ML1000 IceDry system, strategically positioned between the loading bay and the cold storage area, meticulously removes humidity from the incoming air stream. This controlled dehumidification process ensures the delivery of dry air with an exceptionally low dew point. By effectively managing humidity levels, Munters IceDry system effectively prevents ice formation on ceilings, walls, and floors, eliminating the need for time-consuming and labor-intensive removal processes. This proactive approach enhances safety and contributes to the overall efficiency of cold storage operations. Munters’ commitment to energy efficiency and environmental stewardship aligns with Procavi’s sustainability goals. The IceDry system optimizes operation, allowing Procavi to maintain optimal climate conditions while minimizing energy consumption.

Pikatiedot

  • Enhanced farm performance and animal welfare
  • Reduced mortality rate
  • Up to 5% increase in the feed conversion ratio
  • Consistent indoor climate, 365 days/year
  • Efficiency boost due to frost reduction
  • Streamlined maintenance and energy saving
  • Hygienic excellence for optimal product quality
  • Safe working conditions through ice prevention

Liittyvä tuotesarja

CELdek

Evaporatiivinen aine

Vedenjakelujärjestelmä (WDP)

Suorat haihdutusjäähdyttimet ja ilmankostuttimet

EM

Ilmanpoisto