![Mass Transfer](/globalassets/blocksimages/me/mass-transfer-hero-image.png?width=675&height=324&mode=crop)
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Munters offers in-house capabilities to design, engineer, manufacture and supply mass transfer products including:
Random Packing: Complete portfolio; including Medal-Pak®, Tall-Pak®, Omni-Pak®, tierce ring and other 1st and 2nd generation packings.
Structured Packing: Different types of corrugated, textured packings, including ME-II®, Vantage® Additional®, Wire-Mesh and grid packing are offered in X and Y inclination angle depending upon the process.
All kinds of trays, including sieve tray, bubble cap trays, floating valve trays, high capacity valve trays are offered to cater to the complex requirements of processes for diameters ranging from 1 ft (approx. 300 mm.) to more than 26 ft (approx. 8000 mm.). We also support our customers with necessary hardware in case of shut down/scale up operations.
Complete range of associated internals for packed/tray towers such as liquid/gas distributors, Flash Feed Chambers, collector (take-off) trays, feed pipes, supporting and retaining arrangements are offered to enable optimal distribution and separation requirements.
To remove entrainment of liquid droplets from the existing gas/vapours, Munters provides complete solutions to help achieve required level of separation using WIN-Mesh® Type and WIN-Vane® Type mist eliminator models.
All packings and internals are offered in a variety of materials including stainless steel, duplex, super duplex, monel, hastelloy, alloy 625/825, aluminium, zirconium, titanium, copper, plastics etc.
Over the years we have supplied to more than 5000 installations covering a wide range of projects. These include column diameter up to 40 ft (approx.12000 mm.), with structured packing along with associated internals and all segments of trays up to 4-pass including valve, sieve, bubble cap and dual flow.
Clean technologies by Munters include mist elimination technology, mass transfer solutions and VOC abatement technologies. Enhance process productivity, lower emissions and reduce your carbon footprint with Clean technologies. Together we will deliver clean air to the world.
Get the full storyEnviaremos su consulta al contacto de Munters de su país
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
¿Olvidaste tu contraseña?
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!