Somos expertos

Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde

Haz una pregunta

Data center cooling

Data center cooling

No matter what type of data center you are building or managing, you need a reliable, energy-efficient cooling solution that is optimized for your conditions. Offering a wide range of data center cooling solutions, Munters engineers can help you select the right equipment for your facility, and our dedicated project managers will make sure everything from order to final commissioning goes smoothly. Munters experienced service technicians are available to provide the support you need for start-up, commissioning support, and maintenance to keep your equipment operating in top condition - year after year.

Direct evaporative cooling

Direct air cooling, often referred to as “free cooling”, is typically the most energy-efficient air cooling solution because outside air is used directly to cool the data center. To achieve the desired cooling levels, direct evaporative coolers are commonly used to pre-cool the air before it enters the building when it is warm outside. Munters has the experience and expertise to be able to offer the right solution for you. Learn more

 

Indirect evaporative cooling

Indirect air cooling uses external air for cooling, but by including an air-to-air heat exchanger the outside air is kept in a separate loop, providing cooling without entering the server room. This means that indirect air cooling secures a stable indoor climate regardless of outside air quality or conditions. With an indirect evaporative cooling solution, water spray is added to enhance the indirect cooling effect and further reduce power use. Evaporative units such as FA6 or FP3 can also be used depending on the configuration of the unit/system. Munters has the experience and expertise to be able to offer the right solution for you. Learn more

 

Indirect dry cooling

The indirect dry cooling solution requires no water, so it fits areas with scarce water resources, although the cooling effect requires a higher energy consumption.  The indirect air cooling system operates in a way that ensures no external air enters the server room, keeping the data center free from rapid temperature or humidity fluctuations as well as potential contaminants. Munters has the experience and expertise to be able to offer the right solution for you. Learn more

 

Split system cooling

Split systems can leverage the lower ambient temperature when available, reducing the amount of operational time for mechanical cooling, while providing expanded installation flexibility when compared with typical packaged solutions, especially for multi-story facilities. Learn more

 

More than cooling

Humidification and ventilation are major contributors when it comes to providing the perfect climate for your data center. By maintaining the right levels, you can ensure a safe working environment for any staff on-site, while ensuring all equipment runs without issues.

Munters can provide the ideal technology for humidification and ventilation and can offer the design and planning support you need to achieve the perfect setup. We also deliver solutions for heat reuse. Meanwhile, our global service support will always be there to help you minimize unscheduled downtime and get the most out of your solutions.

 

Meet the expert: Craig MacFadyen, Director Offer Strategy & Portfolio Mgnt Data Center Technologies

NEW Brochure!

Discover our full portfolio of data center cooling and humidity control solutions and services.

Download brochure

Caso de Estudio