Would you prefer to visit the website in this country and language?

Munters logo
Deshumidificadores portátiles

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Productos en esta serie

ModeloAnchura × profundidad × altura (mm)Hoja de productoManual del usuario
MCS300400 x 400 x 605

TítuloTipoIdiomaEnlace de descarga
MCS300-PS-SV-200912productsheetsuecoVer
MCS300-PS-EN-200912productsheetinglésVer
MCS300 Accessories-PS-DA-202011productsheetdanésVer
Filterbox MCS300-PS-DA-202011productsheetdanésVer
MCS300 C300-PS-DA-201201productsheetdanésVer
MCS300-PS-DA-201006productsheetdanésVer