Would you prefer to visit the website in this country and language?

Filtros de luz

LF serie Filtros de luz

A light filter is an ideal accessory required to reduce light entry through ventilation equipment, such as fans and air inlets.

Highlights

  • Optimal light reduction performance combined with low pressure drop
  • Housing frame made of strong precoated and galvanized sheet-steel
  • Vanes made of high-resistance polypropylene with UV protection
  • Special design of vertical plastic vane media with reduced pressure drop
  • Air passing through the vanes ensures self-cleaning
  • Simple installation
  • Special clips supplied for easy mounting on a fan

Productos en esta serie

ModeloHoja de producto
LF24 Filtro de luzVer
LF30Ver
LF36Ver
LF50Ver