Would you prefer to visit the website in this country and language?

Munters logo

Treating contaminated soil efficiently poses a tremendous challenge for environmental specialists, but TerraTherm, an environmental services company in The Woodlands, Texas, has risen to the occasion by introducing a system that takes advantage of the Munters Thermo-Z air-to-air heat exchanger.

Datos

  • Compact and portable system
  • Indirect cooling without water or refrigeration
  • Maintenance-free design

Portable soil abatement system

TerraTherm is an affiliate of Shell Technology Ventures, which develops commercial applications for concepts resulting from Shell Oil Company’s research. Shell developed a portable soil abatement system mounted on a trailer that is marketed by TerraTherm. Employing In-Situ Thermal Desorption (ISTD) technology, the system remediates a broad range of organic compounds such as PCBs, pesticides, petroleum wastes, and chlorinated solvents, all without excavating the soil. At the heart of the process lies a heat source consisting of thermal blankets placed on the ground for surface soil remediation and thermal wells bored for remediation zones extending up to several hundred feet deep. The Munters solution Heating elements in the blankets or wells heat the soil, causing the contaminants to vaporize. A vacuum system then draws the vapors from the ground. The heat in the soil destroys most of the contaminants, and the rest go to a vapor treatment system. A thermal oxidizer incinerates 90% of the volatile organic compounds (VOCs), with the remaining 10% passing through an activated carbon adsorption process. To work effectively, adsorption requires lower temperatures than the 1600ºF from the incinerator exhaust gas. A Munters Thermo-Z heat exchanger indirectly cools the exhaust to 230ºF using outdoor air. With tens of thousands of contaminated sites in the U.S., TerraTherm sees a significant potential for the ISTD system and has begun production to meet the demand. Eventually, the company envisions several dozen units operating around the country.

Datos

  • Compact and portable system
  • Indirect cooling without water or refrigeration
  • Maintenance-free design

Serie de productos relacionados

Thermo-Z

Intercambiadores de calor