Would you prefer to visit the website in this country and language?

Dehumidification systems

ML Plus

The Munters ML Plus is a small, energy-efficient modular climate control system with integrated temperature and humidity control. This proven stand-alone desiccant dehumidifier system removes water vapor from indoor environments where preserving valuable materials and sensitive products is critical.

Highlights

  • Highly flexible, pre-tested modular system
  • Low energy consumption
  • High-quality casing for hygienic demands
  • Compact, space-saving footprint
  • Easy, plug-and-play installation and service access
  • Fast commissioning
  • Fits ISO-standard ductwork

Products in this series

ModelUser manual
ML Plus

  • Configurable pre- and post treatment
  • Connectivity
  • Dewpoint sensor
  • Energy Recovery Purge (ERP)
  • Filters M5, G4 or G4/F7 combination
  • Insulation (with or without)
  • Pre-Cooling Coil Module
  • Process fans
  • System Bypass

TitleTypeLanguageDownload link
ML Plus-BR-EN-201505brochureEnglishView
ML Plus-BR-PL-201905brochurePolishView
ML Plus-BR-DE-201505brochureGermanView