Would you prefer to visit the website in this country and language?

Portable dehumidifiers

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Products in this series

ModelW x D x H (in)Moisture removal at 75°F, 50% RH (lbs/h)Product sheetUser manual
MCS30015.75 x 15.75 x 23.83.17

TitleTypeLanguageDownload link
MCS300-PS-SV-200912productsheetSwedishView
MCS300-PS-EN-200912productsheetEnglishView
MCS300 Accessories-PS-DA-202011productsheetDanishView
Filterbox MCS300-PS-DA-202011productsheetDanishView
MCS300 C300-PS-DA-201201productsheetDanishView
MCS300-PS-DA-201006productsheetDanishView