Portable dehumidifiers
ComDry NX
Munters proudly introduces the thoroughly upgraded Munters ComDry NX series with new controller including Modbus and hardwire communication – an extremely reliable and portable dehumidifier range with superior drying capacity, lightweight design, and 20% greater energy efficiency than most competitors. All units feature a plug-and-play control system with a graphic display, powerful drive motor, AirC Wireless connectivity, service alerts, and kWh meter. These best-in-class dehumidifiers create the perfect climate in various applications.
Highlights
- Compact and lightweight
- Advanced controller with Modbus
- Humidity and temperature sensor
- kWh and other hour counters
- Energy efficient
- Options for Munters AirC Wireless remote control and sensors
Products in this series
Model | Product sheet | User manual |
---|---|---|
ComDry NX M190Y | ||
ComDry NX M210X | ||
ComDry NX M160L | ||
ComDry NX M170L |
Title | Type | Language | Download link |
---|---|---|---|
ComDry NX M190Y-PS-PT-BR-202412 | productsheet | Portuguese | View |
ComDry NX M190Y-PS-PL-202412 | productsheet | Polish | View |
ComDry NX M210X-PS-PT-BR-202412 | productsheet | Portuguese | View |
ComDry NX M210X-PS-PL-202412 | productsheet | Polish | View |
ComDry NX M160L-PS-PL-202412 | productsheet | Polish | View |
ComDry NX M160L-PS-PT-BR-202412 | productsheet | Portuguese | View |
ComDry NX M170L-PS-PT-BR-202412 | productsheet | Portuguese | View |
ComDry NX M170L-PS-PL-202412 | productsheet | Polish | View |