Would you prefer to visit the website in this country and language?

Sensors

Water Meter

Water meters using the multi-jet principle are the best cost/performance, long life, flow measurement instruments.

Highlights

  • The only moving part, the impeller, is in contact with the water for minimum wear and highest reliability
  • Magnetically driven sealed registers
  • Stainless steel/glass encapsulated option is unconditionally guaranteed against fogging
  • Available in various sizes (from 0.75" to 2")

Products in this series

ModelWeight (lbs)Operating temperature range (°C)User manual
Sonata Dual Pulse Water Meter2.2-20 to 60View
RWM2.20 to 50View

TitleTypeLanguageDownload link
AGH_Manual_RWM 1 Inch.pdfUserManualEnglishView
RWM-MS-1.5 Inch R1.0 116402.pdfUserManualEnglishView
RWM-MS-2 Inch Manual Rev 1.0 116335.pdfUserManualEnglishView