Would you prefer to visit the website in this country and language?

Apps and controllers

Platinum

Among the most advanced climate control units in the poultry industry, providing farmers with extensive management capabilities.

Highlights

  • Easy to use touch or standard screen
  • Remote access and real time alarms
  • Multi-language support
  • Supports an unlimited number of devices and scales
  • Heavy duty enclosure or panel mount options
  • Supports Munters Drive and EC motor technology

Products in this series

ModelW x D x H (in)Weight (lbs)Operating temperature range (°F)Power supply rangeProduct sheetUser manual
ONE19 x 9.7 x 25.82432 to 125100 - 240 VACViewView
Pro19 x 9.7 x 25.832 to 125100 - 240 VACViewView

TitleTypeLanguageDownload link
AGH_Manual_Platinum Family Installation EN R1.8 NRO.pdfAssemblyInstructionEnglishView
AGH_Manual_Platinum Family Installation AR R1.5.pdfAssemblyInstructionEnglishView
Platinum Pro Install EN R1.3 NRO.pdfAssemblyInstructionEnglishView
Platinum Pro Install AR R1.3 NRO.pdfAssemblyInstructionEnglishView
Platinum Family Installation EN R2.1 NRO 117472.pdfAssemblyInstructionEnglishView
Platinum Pro Installation EN R2.1 NRO 117472.pdfAssemblyInstructionEnglishView
PP One Pro Install AR R1.5 117728 NRO.pdfAssemblyInstructionEnglishView
AGH_Manual_Platinum Pro User EN R1.2 NRO.pdfUserManualEnglishView
AGH_Manual_Platinum Pro User AR R1.3 V614 NRO.pdfUserManualEnglishView
Platinum Pro One Pro User AR R1.4 V614 117729 NRO.pdfUserManualEnglishView